text.skipToContent text.skipToNavigation

RED ALERT® Compact Tower (Model 234FS Series)

By GAI-Tronics 

Catalog ID: 234FS-ER

By GAI-Tronics
Catalog ID:  234FS-ER
The 234FS RED ALERT® Compact Tower is a part of a completely integrated emergency communications station and is designed for use where a smaller tower presence is desirable. This tower accommodates FS Series Compact Telephones
  • 234FS Series standard colors are available in Architectural Bronze, Safety Blue, and Safety Red; pleasing in all settings.
  • UL 1598 Listed for Outdoor Installations
  • Supports RED ALERT ‘FS’ Series Compact Telephones
  • Durable Powder-coated Epoxy Finish to Withstand the Most Harsh Environments
  • ADA Compliant Telephone Mounting Height
  • Custom Colors and Graphics Available
  • 7-ft. Tall with Strobe
  • 7-in. x 7-in. Foot-print
  • Wind Speed Rated at 160 MPH*
  • Includes Model 540-001 Blue LED Strobe (shipped separately)
Add to List

More Options

Product Details

General

Compatibility Supports GAI-TRONICS' RED ALERT ‘FS’ Series Compact Telephones. GAI-TRONICS' telephones are sold separately.
Material Steel

Dimensions

Cubic Capacity 3773 cu.in
Depth 7
Height 77 in
Weight 135 lb
Width 7 in

Certifications and Compliance

Certification UL/cUL
Certified Listed UL 1598

Resources and Downloads