GAI-TRONICS
GAI-TRONICS

NEW Low Voltage LED Strobe

Our best and brightest strobe is now available in the new Model 541-001.

NEW Low Voltage LED Strobe Now Available

 

Our best and brightest strobe is now available in the new Model 541-001. Upon first glance, this LED strobe light may look like its 120 V ac legacy counterpart. However, unlike its predecessor, this new product requires a mere 12-24 V dc for power. Another added enhancement for this LED strobe is the ability to operate both with and without a constant-on glow.

Factory-programmed for use in our emergency telephone applications where the “constant-on” feature is used to identify the location of the telephone, the Low Voltage LED Strobe flashes at rate of 240 flashes per minute once it has been activated. If that sounds like more strobe than you need, don’t worry! The 541-001 can be used in standard or non-emergency applications. A bit of field programming can de-activate the “constant-on” feature, so it only operates in flashing mode when activated from an external source. Activate with a dry contact closure input or by switching the dc input voltage. The 541-001 also includes a secondary contact closure output for auxiliary equipment control.

Rated for UL "Outdoor Wet" Locations, this high visibility strobe can withstand most challenges served up by Mother Nature. For the environmentally conscious, it’s also a strobe with a reduced carbon footprint. No traditional power? No problem! Because it only requires 12 V dc, our low voltage super bright LED strobe light is perfect for solar-powered designs. In addition to being more environmentally friendly, low power-consuming LED technology greatly reduces maintenance costs because there are no bulbs to replace.

The Model 541-001 LED Strobe is designed for easy installation in our free-standing or wall-mount towers and communication stations. If no tower is necessary in your application, the strobe can be freely mounted to any flat surface utilizing a simple GAI-Tronics® mounting bracket.

Products normally purchased in conjunction with the Low Voltage LED Strobe are speakers, telephones, towers and pedestals that are part of our RED ALERT® emergency mass notification system. Upgrade your strobes or add some to your system today. Call us at 1-800-492-1212, or email customerservice@gai-tronics.com to learn more or to schedule a demo today.



Recommended Posts

TEMPERATURE SENSING ACCESS CONTROL FOR ENTRYWAYS

Continue Reading

TOUCHLESS ACCESS CONTROL & SECURITY

Continue Reading
The Power of Voice with Emergency Communications

The Power of Voice with Emergency Communications

Continue Reading

Ï