- Careers
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Careers
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Products
- Data & Communications
- Telephones
- Wall-mount Communication Stations
- Economy Wall-mount Communication Stations
- Economy Wall-Mount Communication Station, 12 – 24 V dc, Model 241WM-002DC
Item Added to Your Cart!
Economy Wall-Mount Communication Station, 12 – 24 V dc, Model 241WM-002DC
By GAI-Tronics
Catalog ID: 241WM-002DC
Economy Wall-Mount Communication Station, 12 – 24 V dc, Model 241WM-002DC
By GAI-Tronics
Catalog ID:
241WM-002DC
Wall-Mount Communication Stations provide a budget-friendly, aesthetically-appealing emergency communications package for indoor and outdoor use. Each model will accommodate any standard size, flush-mount series GAI-TRONICS telephone (purchased separately).
- Aluminum Construction Resists Corrosion
- Durable Powder-coated Epoxy Finish
- Constant-on, LED Blue Strobe (240 fpm when call is active)
- Accommodates RED ALERT® Flush-Mount Analog and VoIP Telephones (purchased separately)
- Stainless Steel, Security Hardware
- Easy Installation
- UL 1598 and CSA C22.2 No. 250.0 Luminaires Standard
- Indoor/Outdoor Rated
- 12 – 24 V dc Input Required for Strobe and Panel Light Operation
- Custom Colors and Graphics Available
Add to List
Add to Project List
Product Details
General
Color | Silver |
Compatibility | Accommodates GAI-TRONICS' RED ALERT® Flush-Mount Analog/VoIP Telephones (Telephones Sold Separately) |
Finish Type | Gloss Powder-Coat Epoxy |
Material | Aluminum |
Mount location | Wall-Mount |
Type | 12–24 V dc |
Weather Rating | Indoor/Outdoor - Suitable for Wet Locations |
Dimensions
Cubic Capacity | 2825.996775 cu.in |
Depth | 6.81 |
Height | 40.25 in |
Weight | 30 lb |
Width | 10.31 in |
Certifications and Compliance
Certified Listed | UL 1598 / CSA 22.2 No. 250.0 |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Accessories
Product Name | Description | |
---|---|---|
Low Voltage LED Strobe, constant on/off modes with flashing operation in a low-voltage, 12–24 V dc package, includes a secondary contact closure output for auxiliary equipment control.
|
Related Products