RigCom
Discontinued

Discontinued - RigCom Model 400-001

Brand: GAI-Tronics

Catalog ID: 400-001

Replaced by: 400-005

Model 400-001 has been discontinued. Please see suggested replacements: Model 400-005 and Model 400-006. RigCom Stations are a common-talk communication system designed for hazardous and harsh environments. The system is simple to use with push-to-talk, release-to-listen operation. The station can also be configured for hands-free operation where the speaker is always in listen mode. The RigCom station consists of an explosion-proof case, which houses the electronics, and an explosion-proof loudspeaker that also functions as the microphone.

  • Rugged Construction
  • Master / Slave or Common Talk Modes
  • Hands-free Operation
  • Division I Hazardous Area Approvals
  • On-off / Volume Control Switch
  • Push-to-Talk Switch
  • Compatible with GAI-TRONICS' EZ Page
  • Power 120 VAC and 12 VDC
  • Option for Auxiliary Microphone
  • Option for Auxiliary Footswitch
  • Option for Remote Mounting of Speaker

General

Catalog Number

400-001

Material

Aluminum, Cast

Temperature Range

-4° F to +140° F (operating and storage)

UPC

850025795210

Certifications And Compliance

Hazardous Rating(s)

UL Division 1

Operational

Temperature Range

-4° F to +140° F (operating and storage)