GAI-TRONICS
SKU-ILD1000A
SKU-ILD1000A
Discontinued

Local Deskset, Local Extension

Brand:

GAI-Tronics

Catalog ID:

ILD1000A

The ILD1000A Local Deskset connects directly to a base station or repeater and can control radios up to 1200 feet away.

Product details

General

Application

  • Police, Fire, Ambulance
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety

Catalog Number

ILD1000A

Color

Black

Signal Type

Analog

Specifications

UL/CSA, FCC

Type

Desksets

UPC

850025795494

Dimensions

Dimensions

8.9 in x 7.6 in x 4.7 in

Height

4.7 in

Length

8.9 in

Weight

2.5 lb

Width

7.6 in

Electrical Ratings

Signal

600 Ohm

Voltage Rating Description

10.5 - 16 VDC

Certifications And Compliance

Certified Listed

UL/CSA/FCC

Resources and downloads

Specifications

Literature

Installation Manuals