text.skipToContent text.skipToNavigation

54BB23ECL

By Gleason Reel 

Catalog ID: 54BB23ECL

By Gleason Reel
$896.56 USD
Catalog ID:  54BB23ECL
Rotary Limit Switch 72:1 Type 4 Watertight
  • Stadard, Long Dwell or Fine Adjustment Cams
  • Easy to Wire and Adjust
  • Rugged Die-cast Aluminum Housing
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

More Options

Product Details

General

Application Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.
Product Category Limit Switches
Series 54
UPC 783246013040

Dimensions

Circuits Normally Closed 2
Circuits Normally Open 2
Maximum Shaft Turns To Trip Contacts 64
Minimum Shaft Turns To Trip Contacts 1.5
Over Travel Shaft Turns 7.5
Reset Shaft Turns 1

Certifications and Compliance

Nema Rating 4