text.skipToContent text.skipToNavigation

A-231B

By Gleason Reel 

Catalog ID: A-231B

By Gleason Reel
Catalog ID:  A-231B
Series A Cast Aluminum Reel Lift 40Ft 16/3 SO (A-231B).
  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

More Options

Product Details

General

Application Ceiling, wall or under bench mount
Listings UL
Product Category Reels
UPC 783246000385

Dimensions

Cable Length Active 40
Length 40 in
Weight 35 lb

Electrical Ratings

Current / Amperage Rating 10 A
Current Rating 10 A

Conductor Related

Number Of Conductors 3
Wire Size #16 AWG

Resources and Downloads