text.skipToContent text.skipToNavigation

A-342D

By Gleason Reel 

Catalog ID: A-342D

By Gleason Reel
$1,272.21 USD
Catalog ID:  A-342D
Series A Cast Aluminum Reel Lift 20Ft 12/4 SO (A-342D).
  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

More Options

Product Details

General

Application Ceiling, wall or under bench mount
Listings UL
Product Category Reels
UPC 783246000477

Dimensions

Cable Length Active 20
Length 20 in
Weight 36.4 lb

Electrical Ratings

Current / Amperage Rating 16 A
Current Rating 16 A

Conductor Related

Number Of Conductors 4
Wire Size #12 AWG

Resources and Downloads