text.skipToContent text.skipToNavigation

A-358C

By Gleason Reel 

Catalog ID: A-358C

By Gleason Reel
Catalog ID:  A-358C
Series A Cast Aluminum Reel Lift 50Ft 14/3 SO (A-358C).
  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

More Options

Product Details

General

Application Ceiling, wall or under bench mount
Listings UL
Product Category Reels
UPC 783246000309

Dimensions

Cable Length Active 50
Length 50 in
Weight 39.8 lb

Electrical Ratings

Current / Amperage Rating 15 A
Current Rating 15 A

Conductor Related

Number Of Conductors 3
Wire Size #14 AWG

Resources and Downloads