text.skipToContent text.skipToNavigation

A-394D

By Gleason Reel 

Catalog ID: A-394D

By Gleason Reel
Catalog ID:  A-394D
Series A Cast Aluminum Reel Lift 30Ft 12/4 SO (A-394D).
  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

More Options

Product Details

General

Application Ceiling, wall or under bench mount
Listings UL
Product Category Reels
UPC 783246000354

Dimensions

Cable Length Active 30
Length 30 in
Weight 39.4 lb

Electrical Ratings

Current / Amperage Rating 16 A
Current Rating 16 A

Conductor Related

Number Of Conductors 4
Wire Size #12 AWG

Resources and Downloads