text.skipToContent text.skipToNavigation

ER21440

By Gleason Reel 

Catalog ID: ER21440

By Gleason Reel
Catalog ID:  ER21440
Series ER General Purpose Electric Reel 40' 14/2 With Cable
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

More Options

Product Details

General

Application Hand pull or moving machinery
Listings CSA
Product Category Reels

Dimensions

Cable Length Active 40
Length 40 in
Weight 51 lb

Conductor Related

Number Of Conductors 2
Wire Size #14 AWG

Resources and Downloads