text.skipToContent text.skipToNavigation

ACA10435-BC

by Gleason Reel 

Catalog ID: ACA10435-BC

Yellow Industrial Reel, UL Type 1, 35 Ft, #10/4 SJO, 30 A, 250 VAC

Product Details

General

Cable Length 35 Ft
Cable Type #10/4 SJO
UPC ACA10435-BC

Electrical Ratings

Current / Amperage Rating 30 A
Voltage Rating 250 VAC

Conductor Related

Number Of Wires 4-Wire

Resources/Downloads