text.skipToContent text.skipToNavigation

ACA12445-BC

by Gleason Reel 

Catalog ID: ACA12445-BC

Yellow Industrial Reel, UL Type 1, 45 Ft, #12/4 SJO, 20 A, 250 VAC

Product Details

General

Cable Length 45 Ft
Cable Type #12/4 SJO
UPC ACA12445-BC

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 250 VAC

Conductor Related

Number Of Wires 4-Wire

Resources/Downloads