text.skipToContent text.skipToNavigation

FF08-09

By Gleason Reel 

Catalog ID: FF08-09

By Gleason Reel
$700.35 USD
Catalog ID:  FF08-09
Festoon Kit, Nylon Trolleys (9), 2.1" w Flat Cable Saddle
  • Features Lock 'n Roll nylon trolleys and all necessary wire rope and hardware for complete festoon system
  • Each Trolley has 15lb weight capacity
  • Fits standard wire rope from 3/16" - 3/8" O.D.
  • Cable must be ordered separately

More Options

Product Details

General

Cable Type Flat
Material Nylon
Product Category Festoons
Type Festoon Kit
UPC 783246003706

Resources and Downloads