text.skipToContent text.skipToNavigation

HBL5269C

by Gleason Reel 

Catalog ID: SR-15A

Straight Blade Devices, Female Connector Body, Insulgrip Heavy Duty, Industrial/Commercial Grade, Straight, 2- Pole 3-Wire Grounding, 15A 125V, 5-15R, Black and White, Single Pack.

  • Receptacle only - does not include reel
  • Single Outlet

$18.61 USD

$18.61 USD

Product Details

General

Application Industrial/Commercial Grade
Color Black, White
Cord Range 0.300"-0.660" (7.6-16.8)
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 0.50
Insulation Insulated Body
Item Type Insulgrip Plug
Material Polycarbonate
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Insulgrip
Style Standard
Temperature Rating Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type Connector Body
UPC 783585173252

Dimensions

Display Size Standard
Height 2.65 in
Length 2.65 in
Weight 0.15 lb
Width 1.55 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Screw Terminals
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 VAC
Voltage Rating Description 125 V

Conductor Related

Conductor Range #18 AWG to #10 AWG
Number Of Wires 3-Wire
Wire Size #18 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating 5-15R

Logistics

Carton Quantity 10