text.skipToContent text.skipToNavigation

W3S-030700

by Gleason Reel 

Catalog ID: W3S-030700

Bench Mounted Jib, Swing 3' Boom, 7' Column, 30 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 30Ib(13.5kg)
  • Fixed or swing booms mounted on vertical columns and are painted polyester beige

$539.23 USD

$539.23 USD

Product Details

General

Item Type Swing
Load Capacity 30 lbs
Mounting Method Floor
Type Jib Crane Kit
UPC 783246011244

Dimensions

Weight 21 lb

Resources/Downloads