text.skipToContent text.skipToNavigation

W5F-100902

by Gleason Reel 

Catalog ID: W5F-100902

Floor Mounted Jib, Fixed 10' Boom, 9' Column, 50 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

$1,281.38 USD

$1,281.38 USD

Product Details

General

Base Type W5
Item Type Fixed
Load Capacity 50 lbs
Mounting Method Floor
Type Jib Crane Kit
UPC 783246011381

Dimensions

Weight 126 lb

Resources/Downloads