text.skipToContent text.skipToNavigation

W6S-101002

by Gleason Reel 

Catalog ID: W6S-101002

Jib Crane, Floor Mounted, Pneumatic, 10' Boom 10' Column, 300 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

$5,512.18 USD

$5,512.18 USD

Product Details

General

Item Type Swing
Load Capacity 300 lbs
Mounting Method Floor
Type Jib Crane Kit
UPC 783246006677

Dimensions

Weight 640 lb