GLEASON_GR625750_WKF-030760_PRODIMAGE
GLEASON_GR625750_WKF-030760_PRODIMAGE
play

WKF-030750 Straight Rail Bench Leg Kits 30" Base 5' Wide

$1,791.96 USD

Brand:

Gleason Reel

Catalog ID:

WKF-030750

Collection name:

ToolAssistPRO™

Straight Rail Bench Leg Kits 30" Base 5' Wide

Dual Column Workstation Kits Include Two Straight Or One Curved Tool Rail, Your Choice Of Three Mounting Base Styles And In A Range Of Heights To Fit Virtually Any Bench And Any Task You Have.

  • 7'x5'x30"
  • Include two straight rails
  • Choice of three mounting base styles and in a range of heights to fit virtually any bench and any task

Product details

General

UPC
783246011435

Dimensions

Gross Weight with Packaging
86
Height
30 in

Resources and downloads

Videos

play
Tool Assist Pro for material handling and ergonomics