
Brand: Gleason Reel
Catalog ID: 101P-IIS-1.9
Catalog Number
101P-IIS-1.9
Color
Black
Material
Nylon 6
Series
PowerTrak GRP Series
Type
Standard Track
Bend (Radius)
1.91
Curve Length
1 ft
Height
1 in
Height - Window
0.75 in
Mounting Height
4.82 in
Pitch
1.25 in
Weight
0.25 lb
Width
1.44 in
Width - Window
1 in
Diameter - Cable Outside
0.62 in