
Brand: Gleason Reel
Catalog ID: 1020-5.88
Catalog Number
1020-5.88
Series
PowerTube
Total Travel
7 ft
Type
Enclosed Track
Bend (Radius)
5.88
Curve Length
2 ft
Height
1.5 in
Height - Window
1 in
Mounting Height
13.61 in
Pitch
1.375 in
Weight
0.83 lb
Width
2.6 in
Width - Window
2 in
Diameter - Cable Outside
0.83 in
Total Travel
7 ft