54BB33EDL, Rotary Limit Switch 108:1 Type 4 Watertight
Image of 54BB33EDL 54BB33EDL, Rotary Limit Switch 108:1 Type 4 Watertight

54BB33EDL, Rotary Limit Switch 108:1 Type 4 Watertight

Brand: Gleason Reel

Catalog ID: 54BB33EDL

Rotary Limit Switch 108:1 Type 4 Watertight

  • Stadard, Long Dwell or Fine Adjustment Cams
  • Easy to Wire and Adjust
  • Rugged Die-cast Aluminum Housing
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB33EDL

Product Category

Limit Switches

Series

54 Series

Dimensions

Over Travel Shaft Turns

11

Reset Shaft Turns

1.5

Electrical Ratings

Circuits Normally Closed

3

Circuits Normally Open

3

Maximum Shaft Turns To Trip Contacts

96

Minimum Shaft Turns To Trip Contacts

2

Certifications And Compliance

Nema Rating

4