54EB23EE Rotary Limit Switch 18:1 Long Dwell Cam Type 4
Image of 54EB23EE 54EB23EE Rotary Limit Switch 18:1 Long Dwell Cam Type 4

54EB23EE Rotary Limit Switch 18:1 Long Dwell Cam Type 4

Brand: Gleason Reel

Catalog ID: 54EB23EE

Rotary Limit Switch 18:1 Long Dwell Cam Type 4

  • Stadard, Long Dwell or Fine Adjustment Cams
  • Easy to Wire and Adjust
  • Rugged Die-cast Aluminum Housing
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EB23EE

Product Category

Limit Switches

Series

54 Series

UPC

783246013156

Dimensions

Over Travel Shaft Turns

2.5

Reset Shaft Turns

0.5

Electrical Ratings

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

15

Minimum Shaft Turns To Trip Contacts

1

Certifications And Compliance

Nema Rating

4