Image of 55-7E-2SP-WL-333 55-7E-2SP-WL-333 X-PRF Limit Switch

55-7E-2SP-WL-333 X-PRF Limit Switch

$3,288.45 USD

Brand: Gleason Reel

Catalog ID: 55-7E-2SP-WL-333

Series 55 Explosion Proof Rotary Limit Switch

  • Easy, precision timing adjustment using standard screwdriver and provided tool
  • Industrial grade oil-impregnated bronze bearings
  • Switch terminal screws for quick wiring
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

General

Catalog Number

55-7E-2SP-WL-333

Product Category

Limit Switches

Series

55 Series

UPC

783246016782

Dimensions

Over Travel Shaft Turns

48

Reset Shaft Turns

3.5

Electrical Ratings

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

265

Minimum Shaft Turns To Trip Contacts

4

Certifications And Compliance

Nema Rating

7/9