Image of 55-7E-2SP-WR-111 55-7E-2SP-WR-111 55-7E-2SP-WR-111 X-PRF Limit Switch
Image of 55-7E-2SP-WR-111 55-7E-2SP-WR-111 55-7E-2SP-WR-111 X-PRF Limit Switch
Image of 55-7E-2SP-WR-111 55-7E-2SP-WR-111 55-7E-2SP-WR-111 X-PRF Limit Switch

55-7E-2SP-WR-111 55-7E-2SP-WR-111 X-PRF Limit Switch

$3,121.48 USD

Brand: Gleason Reel

Catalog ID: 55-7E-2SP-WR-111

Series 55 Explosion Proof Rotary Limit Switch

Product details

General

Catalog Number

55-7E-2SP-WR-111

Product Category

Limit Switches

Series

55

UPC

783246016287

Dimensions

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

97

Minimum Shaft Turns To Trip Contacts

2

Over Travel Shaft Turns

14

Reset Shaft Turns

1.25

Certifications And Compliance

Nema Rating

7/9