Image of A-231B A-231B Reel,Series A, Lift 40Ft 16/3 SO (A-231B)

A-231B Reel,Series A, Lift 40Ft 16/3 SO (A-231B)

Brand: Gleason Reel

Catalog ID: A-231B

Series A Cast Aluminum Reel Lift 40Ft 16/3 SO (A-231B).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-231B

Listings

UL

Product Category

Reels

UPC

783246000385

Dimensions

Cable Length Active

40

Length

40 in

Weight

35 lb

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Conductor Related

Number of Conductors

3

Wire Size

#16 AWG