Image of ACA-CAT6-L-WH ACA-CAT6-L-WH, RJ45 Lift Cord Reel, White

ACA-CAT6-L-WH, RJ45 Lift Cord Reel, White

$2,741.13 USD

Brand: Gleason Reel

Catalog ID: ACA-CAT6-L-WH

ACA-CAT6/RJ45-LIFT CORD REEL-WHITE

  • 50ft (15.24m) cord length, 4ft (1.22m) input pigtail
  • Durable, corrosion resistant cast aluminum construction
  • Black powder coat finish (primary color) - also available in yellow and white
  • Movable guide arm can be mounted in horizontal payout and vertical lift positions
  • Positive latch mechanism automatically maintains desired cord length
  • Ratchet lock can be disengaged in field for constant tension applications
  • Equipped with special gold-on-gold slip ring that maintains Ethernet communications with minimal electrical noise for unparalleled performance
  • 1000BASE-T (Gigabyte Ethernet) compatible Plug-n-play Ethernet connection
  • RJ45 plug on both input and output cords and vertical lift positions

General

Catalog Number

ACA-CAT6-L-WH

Style

Cat 6

Type

Ethernet

UPC

783246021960

Dimensions

Dimensions

10.00 in x 13.00 in x 15.00 in

Height

15 in

Length

10 in

Width

13 in