ACA12345-TL20 Yellow Industrial Reel with HBL2313, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC
Image of ACA12345-TL20 ACA12345-TL20 Yellow Industrial Reel with HBL2313, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

ACA12345-TL20 Yellow Industrial Reel with HBL2313, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

$780.70 USD

Brand: Gleason Reel

Catalog ID: ACA12345-TL20

Yellow Industrial Reel with HBL2313, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

Durable, Corrosion Resistant Cast Aluminum Construction,UL Type 4,Multi-Position Guide Arm can be mounted in two different positions,Positive Latch mechanism automatically maintains desired cord length,Ratchet Lock can be disengaged in field for constant tension applications

General

Cable Length

45 Ft

Catalog Number

ACA12345-TL20

UPC

ACA12345-TL20

Dimensions

Cable Length

45 Ft

Electrical Ratings

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3-Wire