ACA16330-DR15 Yellow Industrial Reel with Yellow Portable Outlet Box, GFCI Module and (1) 15A Duplex Receptacle, UL Type 1, 30 Ft, #16/3 SJO, 15 A, 250 VAC
Image of ACA16330-DR15 ACA16330-DR15 Yellow Industrial Reel with Yellow Portable Outlet Box, GFCI Module and (1) 15A Duplex Receptacle, UL Type 1, 30 Ft, #16/3 SJO, 15 A, 250 VAC

ACA16330-DR15 Yellow Industrial Reel with Yellow Portable Outlet Box, GFCI Module and (1) 15A Duplex Receptacle, UL Type 1, 30 Ft, #16/3 SJO, 15 A, 250 VAC

$894.26 USD

Brand: Gleason Reel

Catalog ID: ACA16330-DR15

Yellow Industrial Reel with Yellow Portable Outlet Box, GFCI Module and (1) 15A Duplex Receptacle, UL Type 1, 30 Ft, #16/3 SJO, 15 A, 250 VAC

Durable, Corrosion Resistant Cast Aluminum Construction,UL Type 1,Multi-Position Guide Arm can be mounted in two different positions,Positive Latch mechanism automatically maintains desired cord length,Ratchet Lock can be disengaged in field for constant tension applications

General

Cable Length

30 Ft

Catalog Number

ACA16330-DR15

UPC

ACA16330-DR15

Dimensions

Cable Length

30 Ft

Electrical Ratings

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

3-Wire