ACA16335-HL Yellow Industrial Reel with Incandescent Lamp, UL Type 1, 35 Ft, #16/3 SJO, 10 A, 250 VAC
Image of ACA16335-HL ACA16335-HL Yellow Industrial Reel with Incandescent Lamp, UL Type 1, 35 Ft, #16/3 SJO, 10 A, 250 VAC

ACA16335-HL Yellow Industrial Reel with Incandescent Lamp, UL Type 1, 35 Ft, #16/3 SJO, 10 A, 250 VAC

$723.49 USD

Brand: Gleason Reel

Catalog ID: ACA16335-HL

Yellow Industrial Reel with Incandescent Lamp, UL Type 1, 35 Ft, #16/3 SJO, 10 A, 250 VAC

Durable, Corrosion Resistant Cast Aluminum Construction,UL Type 1,Multi-Position Guide Arm can be mounted in two different positions,Positive Latch mechanism automatically maintains desired cord length,Ratchet Lock can be disengaged in field for constant tension applications

General

Cable Length

35 Ft

Catalog Number

ACA16335-HL

UPC

783246019479

Dimensions

Cable Length

35 Ft

Electrical Ratings

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

3-Wire