ACA16345-BC15 Yellow Industrial Reel, UL Type 1, 45 Ft, #16/3 SJO, 15 A, 125 VAC
Image of ACA16345-BC15 ACA16345-BC15 Yellow Industrial Reel, UL Type 1, 45 Ft, #16/3 SJO, 15 A, 125 VAC

ACA16345-BC15 Yellow Industrial Reel, UL Type 1, 45 Ft, #16/3 SJO, 15 A, 125 VAC

$745.38 USD

Brand: Gleason Reel

Catalog ID: ACA16345-BC15

Yellow Industrial Reel, UL Type 1, 45 Ft, #16/3 SJO, 15 A, 125 VAC

Durable, Corrosion Resistant Cast Aluminum Construction,UL Type 1,Multi-Position Guide Arm can be mounted in two different positions,Positive Latch mechanism automatically maintains desired cord length,Ratchet Lock can be disengaged in field for constant tension applications

General

Cable Length

45 Ft

Catalog Number

ACA16345-BC15

UPC

ACA16345-BC15

Dimensions

Cable Length

45 Ft

Electrical Ratings

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3-Wire