

Brand: Gleason Reel
Catalog ID: ACA16345-DR15
Cable Length
45 Ft
Cable Type
#16/3 SJO
Catalog Number
ACA16345-DR15
UPC
ACA16345-DR15
Cable Length
45 Ft
Current / Amperage Rating
15 A
Voltage Rating
125 VAC
Voltage Rating Description
250 VAC
Cable Type
#16/3 SJO
Number Of Wires
3-Wire