Image not found

BALL STOP1.06-1.38DIA.(3.5 OD)

Brand: Gleason Reel

Catalog ID: GR037536

Ball Stop Assembly, 3.50" Ball, 1.06 - 1.38" cable o.d.

Prevents cable/hose from passing through the roller guide

General

Catalog Number

GR037536

Type

Ball Stop

Dimensions

Diameter

3.5 in

Conductor Related

Cable/Hose O.D. Range

1.06 - 1.38 in