
Brand: Gleason Reel
Catalog ID: C50-C24E-Z
Accessories
Cable Type
Round
Catalog Number
C50-C24E-Z
Clamping Element Design
Single, Double or Triple Tier Clip Design
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
C50 Series
Type
End Clip
Clip O.D.
1.26 - 1.69
Length - Clip
6.88
Max Cable/Hose O.D.
2.38
Cable Type
Round
Cable/Hose O.D. Range
1.26 - 1.69