Image not found

C50-M06-0601E-Z C50 END CLAMPSADL 6.31 X 3.44L

Brand: Gleason Reel

Catalog ID: C50-M06-0601E-Z

C50 END CLAMPSADL 6.31 X 3.44L

C50 END CLAMP SADDLE 6.31 X 3.44L

General

Accessories

  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Clamps–Mixed Design
  • Cable Glands For Single Cables Or Groups

Cable Type

Mixed

Catalog Number

C50-M06-0601E-Z

Clamping Element Design

Mixed clamp

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Zinc Plated Hardware

Series

C50 Series

Type

End Clamp

Dimensions

Diameter - Saddle

6.31

Height - Window

0.62 in

Radius - Saddle

3.15

Width - Window

1.88 in

Conductor Related

Cable Type

Mixed