Image of C60-CP-S C60-CP-S C60 RAIL COUPLER ASSY S.S. HDW

C60-CP-S C60 RAIL COUPLER ASSY S.S. HDW

Brand: Gleason Reel

Catalog ID: C60-CP-S

C60 RAIL COUPLER ASSY S.S. HDW

Stainless Steel Coupler for C60 Rail

General

Catalog Number

C60-CP-S

Material - Hardware

Stainless Steel

Series

C60 Series

Type

Coupler

Dimensions

Dimension - Height inch

2.39

Overall Length

6.25

Overall Width

2.39