Image of C60-ES-Z C60-ES-Z C60 END STOP ASSEMBLY

C60-ES-Z C60 END STOP ASSEMBLY

Brand: Gleason Reel

Catalog ID: C60-ES-Z

C60 END STOP ASSEMBLY

  • Zinc plated
  • Use on C60 Rail

General

Catalog Number

C60-ES-Z

Material - Hardware

Zinc Plated Steel

Series

C60 Series

Type

End Stop

Dimensions

Dimension - Height inch

2.25

Overall Length

4

Overall Width

1.75