Image not found

C60-HB-Z C60 RAIL SUPPORT BRKT ASSM

Brand: Gleason Reel

Catalog ID: C60-HB-Z

C60 RAIL SUPPORT BRKT ASSM

  • Zinc plated
  • Use on C60 Rail

General

Catalog Number

C60-HB-Z

Material - Hardware

Zinc Plated Steel

Series

C60 Series

Type

Bracket

Dimensions

Dimension - Height inch

2.7

Overall Length

5

Overall Width

3.12