Image not found

CL-F05-3-Z CLAMP FLAT CABLE 5.00W X 2.27H

Brand: Gleason Reel

Catalog ID: CL-F05-3-Z

CLAMP FLAT CABLE 5.00W X 2.27H

Zinc Plated Steel, Clamping Pads Are Neoprene, Flat Clamp,5.00W X 2.27H

General

Catalog Number

CL-F05-3-Z

Clamping Element Design

Flat Clamp

Material - Hardware

Zinc Plated Steel, Clamping Pads Are Neoprene

Type

Cable Clamp

Dimensions

Overall Width

6.88

Width - Window

5 in