Image not found

CL-M02-2-Z RND CA CLAMP 2.62W X 1.39H

Brand: Gleason Reel

Catalog ID: CL-M02-2-Z

RND CA CLAMP 2.62W X 1.39H

  • Zinc Plated Steel, Clamping Pads Are Neoprene For use on C50,I110,I115,T50
  • Orange polyester powder Finish

General

Catalog Number

CL-M02-2-Z

Clamping Element Design

Mixed clamp

Material - Hardware

Zinc Plated Steel, Clamping Pads Are Neoprene

Type

Cable Clamp

Dimensions

Overall Width

4.5

Width - Window

2.62 in