Image not found

CL-M05-2-S RND CBL CLMP 1.39H 5.0W SS HDW

Brand: Gleason Reel

Catalog ID: CL-M05-2-S

RND CBL CLMP 1.39H 5.0W SS HDW

  • Stainless Steel, Clamping Pads Are Neoprene For use on C50,I110,I115,T50
  • Orange polyester powder Finish

General

Catalog Number

CL-M05-2-S

Clamping Element Design

Mixed clamp

Material - Hardware

Stainless Steel, Clamping Pads Are Neoprene

Type

Cable Clamp

Dimensions

Overall Width

6.88

Width - Window

5 in