Image of ER41425 ER41425 Series ER General Purpose Electric Reel 25' 14/4 With Cable

ER41425 Series ER General Purpose Electric Reel 25' 14/4 With Cable

$2,132.33 USD

Brand: Gleason Reel

Catalog ID: ER41425

Series ER General Purpose Electric Reel 25' 14/4 With Cable

  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Hand pull or moving machinery

Catalog Number

ER41425

Listings

CSA

Product Category

Reels

UPC

783246001696

Dimensions

Cable Length Active

25

Length

25 in

Weight

46 lb

Conductor Related

Number of Conductors

4

Wire Size

#14 AWG