Image of G-38C G-38C HD Reel 25' 14/8 W/Cable

G-38C HD Reel 25' 14/8 W/Cable

$2,384.79 USD

Brand: Gleason Reel

Catalog ID: G-38C

Series G Heavy Duty Reel 25' 14/8 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-38C

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001313

Dimensions

Cable Length Active

25

Flange Outside Diameter

14 in

Length

25 in

Weight

52 lb

Conductor Related

Number of Conductors

8

Wire Size

#14 AWG