Brand: Gleason Reel
Catalog ID: GCC12350-BC
Application
Ceiling, wall or under bench mount
Catalog Number
GCC12350-BC
Product Category
Reels
Type
Bare Cord
UPC
783246000996
Weight
42.2 lb
Cord Length
50 ft
Number of Conductors
3
Wire Size
#12 AWG
Industry Standard(s)
cULus