Image of GHB3835-L GHB3835-L GHB3835-L REEL,35FT,3/8",300PSI

GHB3835-L GHB3835-L REEL,35FT,3/8",300PSI

$479.16 USD

Brand: Gleason Reel

Catalog ID: GHB3835-L

GHB3835-L REEL,35FT,3/8",300PSI

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Ceiling, wall or under bench mount - Air/Water

Catalog Number

GHB3835-L

Product Category

Reels

UPC

783246002136

Dimensions

Diameter - Inside

0.375 in

Length

35 ft

Outside Diameter

0.65

Weight

25 lb