Image not found
Image not found

GL-FP-21 F-CA GLD ASSM POLYSTYROL PG21

Brand: Gleason Reel

Catalog ID: GL-FP-21

F-CA GLD ASSM POLYSTYROL PG21

  • Nickle plated Brass
  • includes Hub/body
  • pressure nut
  • rubber insert
  • pressure washer
  • O Ring
  • Locknut

Product details

General

Catalog Number

GL-FP-21

Clearance Hole Maximum

1.125

Series

  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162

Type

Cable Gland

Dimensions

Gland Outside Width

1.4

Resources and downloads

Specifications