Image not found

GL-RB-29 GLAND ASSY ROUND CABLE BRASS .75-1.22

Brand: Gleason Reel

Catalog ID: GL-RB-29

GLAND ASSY ROUND CABLE BRASS .75-1.22

  • Brass Cable Gland for round cables,: Clearance Hole Maximum 1.469
  • Gland outside Width = 1.81

Product details

General

Catalog Number

GL-RB-29

Clearance Hole Maximum

1.469

Material - Hardware

Brass

Series

  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162

Type

Cable Gland

Dimensions

Gland Outside Width

1.81

Conductor Related

Cable Diameter Range

0.748 in-1.22 in

Resources and downloads

Specifications