Image not found

GL-RB-36 GLAND ASSY ROUND CABLE BRASS .98-1.38

Brand: Gleason Reel

Catalog ID: GL-RB-36

GLAND ASSY ROUND CABLE BRASS .98-1.38

  • Brass Cable Gland for round cables,: Clearance Hole Maximum 1.875
  • Gland outside Width = 2.21
  • Works with C50,C60,I110,I120,I130,I150,I160,I152 and I162

General

Catalog Number

GL-RB-36

Clearance Hole Maximum

1.875

Material - Hardware

Brass

Type

Cable Gland

Dimensions

Clearance Hole Maximum

1.875

Gland Outside Width

2.21

Conductor Related

Cable Diameter Range

0.984 in-1.378 in