Image of 132P-III-3.7 GRP 132P-3-3.70R GF20 / NYLON 6 / BLACK
Image of 132P-III-3.7 GRP 132P-3-3.70R GF20 / NYLON 6 / BLACK

GRP 132P-3-3.70R GF20 / NYLON 6 / BLACK

Brand: Gleason Reel

Catalog ID: 132P-III-3.7

GRP 132P-3-3.70R GF20 / NYLON 6 / BLACK

  • Compact Design
  • Solid
  • Snap-Together Links
  • Non-Conductive
  • Resists Corrosion

Product details

General

Catalog Number

132P-III-3.7

Color

Black

Material

Nylon 6

Series

PowerTrak GRP

Type

Standard Track

Dimensions

Bend (Radius)

3.7

Curve Length

1.5 ft

Height

1.34 in

Height - Window

0.98 in

Mounting Height

8.74 in

Pitch

1.81 in

Weight

0.54 lb

Width

4.02 in

Width - Window

3.08 in

Conductor Related

Diameter - Cable Outside

0.82 in