Image of 162P-III-3.4 GRP 162P-3-3.44R GF20 / NYLON 6 / BLACK
Image of 162P-III-3.4 GRP 162P-3-3.44R GF20 / NYLON 6 / BLACK

GRP 162P-3-3.44R GF20 / NYLON 6 / BLACK

Brand: Gleason Reel

Catalog ID: 162P-III-3.4

GRP 162P-3-3.44R GF20 / NYLON 6 / BLACK

  • Standard Design
  • Snap-Together Links
  • Non-Conductive
  • Resists Corrosion

Product details

General

Catalog Number

162P-III-3.4

Color

Black

Material

Nylon 6

Series

PowerTrak GRP

Type

Flip-Top Track

Dimensions

Bend (Radius)

3.44

Curve Length

1.5 ft

Height

1.62 in

Height - Window

1 in

Mounting Height

8.5 in

Pitch

1.81 in

Weight

0.74 lb

Width

4.02 in

Width - Window

3.08 in

Conductor Related

Diameter - Cable Outside

0.83 in